Added to Your Shopping Cart
The K-series karma parallel linear gauges feature long term stability and good linearity over a wide temperature range of -75 to 200°C (-100 to 392°F) for measuring bending stress.
Added to Your Shopping Cart
Socket-weld thermowells have a straight shank & are ideal for 1/4 inch diameter elements. Varity of materials available. Click here to see more.
Added to Your Shopping Cart
The FL-9000 Series flowmeter are rugged, low-cost direct reading industrial class flowmeters that are simple to install. They can be mounted in any position
Added to Your Shopping Cart
The OMEGA™ iSeries are universal temperature, RTD, process, strain with PID control. It is offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels.
Added to Your Shopping Cart
The SCR19-H and SCR39-H Series power controllers are designed to proportion electric power to resistive loads only, such as ovens, furnaces, heat sealers, etc.
Added to Your Shopping Cart
Less than 100 microamps at 14 Vdc actuates the unit to control ac loads to 5 amps at 120 Vac and 230 Vac models, Less than 100 microamps at 14 Vdc actuates.
Added to Your Shopping Cart
This Series is designed to control the level of all conductive mediums, offering up to 5 different points of level control. Models are available with fixed or removable rods or with pendular electrodes.
Added to Your Shopping Cart
The DRG-SC Series Conditioners have models with TC, RTD, Pot, Freq., AC/DC Voltage/Current, Strain/Bridge inputs and field configurable outputs from 0-5V, 0-10V, 0-20mA.
Added to Your Shopping Cart
High Speed Load/Strain Meters and Process/Voltmeters, Dual Differential Inputs Available
Added to Your Shopping Cart
The FLC Series is the economical way to monitor municipal water flows, verify pump outlets and monitor fluid conditions. Piston design allows for installation in any position
Added to Your Shopping Cart
The PSW-581 series are economical, compact DPDT switches with a fixed deadband and UL listed.
Added to Your Shopping Cart
The LDX-4 LVDT signal conditioner is DC powered with multiple process output options. Adjustable zero and span, high accuracy. Tim pot programmed
Added to Your Shopping Cart
The Large Displays can take a variety of signal inputs from transducer or process transmitters with multiple control output options and serial or Ethernet connectivity
Added to Your Shopping Cart
The HHP886 series are offered in differential pressure ranges with a 5-digit display, data logging and USB capabilities and a protective rubber boot for durability.
Added to Your Shopping Cart
The easy-to-use DP3600 series meters can be user-programmed to work with a wide variety of pressure, flow and force transducers, Plus built-in Buzzer.
Added to Your Shopping Cart
The IP710 series provides precise, stable pressure control for pneumatic applications including valve actuators, air cylinders, pumps, etc. with a high 0.1% accuracy.
Added to Your Shopping Cart
The XB Series offers a complete terminal block system with a universal range of accessories Fuse Terminal Blocks, 8.2mm Width, 150/250V, 05 to 2.5A
Added to Your Shopping Cart
The HHLT-1 converts ultrasonic sound created from an air or gas leaks to a human ear detectable signal allowing you to pinpoint its exact location quickly.
Added to Your Shopping Cart
The OMDC-MD Plus Series is a closed loop DC drive system with velocity-form PID algorithm for accurate and responsive control. Provides 4-20mA process output.
Added to Your Shopping Cart
The LVCN4000 Series Conductive Level Switch Controllers are designed to control the level of all conductive mediums with up to 2 different points of level control.